551849 - 551 Extra Heavy Duty Series

551849
Roll Over to Zoom
Universal application. Diecast housing. For stem- or bracket-mounting. 15/32" -32 thread mounting stem, with keyway. Brackets: .170" (4.3mm) diameter holes, 1.72" (43.7mm) on centers. Fits panels up to 3/16" (4.8mm) thick. Chrome plated brass handle, 1 1/16" long (27.0mm). Steel screw terminals. Plated steel hexnut. 30A at 6-12V DC, 15A at 24-36V DC.
Silver-plated contacts. DPDT. Up: B-T-H, Center: B-P-T, Down: Off. Four screw terminals. This universal switch can also be used to control headlamps and Park & Tail lamps.
Property (Mouseover for details) Value
Switch type Toggle
Description Extra Heavy Duty Toggle Switch
Circuitry DPDT
Electrical rating 30A at 6-12V DC 15A at 24-36V DC
Contacts Silver plated
Housing Zinc-plated die cast
Up position Battery Tail and Headlamps On
Battery Tail
Center position battery Park and Taillights On
battery Park
Down position Off
Terminals 4 screw
Handle material Chrome-plated brass
Handle type Standard / long
Handle size: inches 1-1/2 Long
Handle size: mm 26.98mm
Mounting hardware Plated steel hex nut
Mounting stem material Bright zinc-plated die cast
Mounting hole dimension Flange Mount: 2 0.170 (4.32mm) dia. holes on 1.72 (43.69mm) centers; '15/32 (11.90mm) Panel Hole
Panel thickness Up to 3/16 (4.76mm) thick
Min qty No