59024-110 - 59024-000 Series

59024 110
Roll Over to Zoom
Silver contacts, 15/32" -32 thread mounting stem. Fits panels up to 1/4" (6.4mm) thick. Includes mounting hardware: black knurled facenut, hexnut. Keyway is in the down position. 1" (25.4mm) handle, black plastic, matte finish. 25A at 12V DC. Terminals: Brass .250 quick connect blade. Up: On, Down: Off. Four blade terminals.
Property (Mouseover for details) Value
Switch type Toggle
Description Black Paddle Style Toggle Switch
Circuitry DPST
Electrical rating 25 A at 12 V DC
Contacts Silver
Housing Black plastic with metal cap
Up position On
Center position None
Down position Off
Terminals 4 blade
Handle material Black plastic
Handle type Paddle
Handle size: inches 1 Long
Handle size: mm 25.4mm
Mounting hardware Black finished face nut
Mounting stem material Black finished brass
Mounting hole dimension 15/32 (11.90mm) Panel Hole
Panel thickness Up to 1/4 (6.35mm) thick
Min qty No