82465 - Accessories for Toggle Switches Series

82465
Roll Over to Zoom
Switch guards help prevent accidental actuation of a toggle switch and protect it from damage.
For complete lockout protection of electrical circuits, we recommend rotary Master Disconnect Switches with lockout/tagout protection.

Typical uses:

  • Switch is in a vulnerable position – like a light switch in a truck cargo section.
  • Switch controls a vital function that must not be accidentally operated – like the hose return switch on an oil truck.
  • Switch is important, but infrequently used – like an emergency switch.

Guard is easily added to an already installed switch, providing lateral mechanical protection.
For switches with 15/32" diameter mounting stems with a keyway.
Stamped On, Off.
1" x 2.125" (25.4 x 54.0mm). Two .140" (3.6mm) mounting holes 1.87" (47.6mm) on centers.

Property (Mouseover for details) Value
Switch type Toggle Accessory
Description Toggle Surface Mount Switch Guard

pdf icon Toggle Switch Boot Cover Datasheet

Part Numbers: 81264 – D-584

pdf icon Toggle Switch Guard Datasheet

Part Numbers: 82468 – Replaces Hot Feed D-585