55046-11 - Specialized Toggle Series

55015 03
Roll Over to Zoom
Silver contacts. 15/32" -32 thread mounting stem, .46" (11.9mm) long, mounts in panels up to 9/32" (7.1mm) thick. Nickel-plated brass handle: standard .687" (17.5mm) or long 1.5" (38.1mm). Brass blade terminals. Black phenolic housing with metal frame. Nickel-plated brass hardware. Keyway is in the down position. 25A at 12V DC, except as noted.
Property (Mouseover for details) Value
Circuitry DPDT
Contact Material Silver
Mounting Hole Dimensions 15/32 (11.90mm) Panel Hole

pdficon Specialized Toggle Series Spotlight

Engine Cut Off Switch Spotlight

pdficon Specialized Toggle Switches Datasheet

Specialized Toggle Switches Datasheet

pdficon 2D Print Guide

2D Print Guide

pdficon Littelfuse-Commercial Vehicle Catalog

Littelfuse-Commercial Vehicle Catalog

To request product environmental information, please complete the Product Environmental Information Request Form.