55015 - Standard Heavy Duty Series

55015
Roll Over to Zoom
55015   Dia_4pole_4circt_24a   Dia_dpdt_4circt_24b  
Standard long handle. Universal application. Silver contacts. Mounting stem is nickel-plated brass 15/32" -32 thread, 15/32" (11.9mm) long, and fits panels up to 9/32" (7.1mm) Phenolic housing, with plated steel cap. Nickel-plated brass mounting hardware. Blade terminals: .250 quick connect. 25A at 12V, 15A at 24V, and 10A at 36V DC. Up: On, Down: On. Three blade terminals.
Property (Mouseover for details) Value
Switch type Toggle
Description Heavy Duty Toggle Switch
Circuitry SPDT
Electrical rating 25 A at 12 V DC; 15 A at 24 V DC; 10 A at 36 V DC
Contacts Silver
Housing Plastic with plated steel cap
Up position On
Center position None
Down position On
Terminals 3 blade
Handle material Nickel-plated brass
Handle type Standard
Handle size: inches 11/16 Long
Handle size: mm 17.46mm
Mounting hardware Nickel plated brass face and hex nut
Mounting stem material Nickel plated brass
Mounting hole dimension 15/32 (11.90mm) Panel Hole
Panel thickness Up to 1/4 (6.35mm) thick
Min qty No