55021-08 - Standard Heavy Duty Series

55021 08
 
Standard or long handle. Universal application. Silver contacts. Mounting stem is nickel-plated brass 15/32" -32 thread, 15/32" (11.9mm) long, and fits panels up to 9/32" (7.1mm). Phenolic housing, with plated steel cap. Nickel-plated brass mounting hardware. Screw terminals: 6-32 screws. 25A at 12V, 15A at 24V, and 10A at 36V DC. Up: Mom On, Center: Off, Down: Mom On. Three screw terminals.
Property (Mouseover for details) Value
Switch type Toggle
Description Heavy Duty Toggle Switch
Circuitry SPDT
Electrical rating 25 A at 12 V DC; 15 A at 24 V DC; 10 A at 36 V DC
Contacts Silver
Housing Plastic with plated steel cap
Up position Momentary On
Center position Off
Down position Momentary On
Terminals 3 screw
Handle material Nickel-plated brass
Handle type Standard / long
Handle size: inches 1-1/2 Long
Handle size: mm 38.10mm
Mounting hardware Nickel plated brass face and hex nut
Mounting stem material Nickel plated brass
Mounting hole dimension 15/32 (11.90mm) Panel Hole
Panel thickness Up to 1/4 (6.35mm) thick
Min qty No