MCR106 Series - SCR TO-255AA 4A

MCR106
Roll Over to Zoom

This Silicon Controlled Rectifier PNPN device is designed for high volume consumer applications such as temperature; light and speed control; process and remote control; and warning systems, where reliability of operation is important.

Features:

  • Glass-Passivated Surface for Reliability and Uniformity
  • Power Rated at Economical Prices
  • Practical Level Triggering and Holding Characteristics
  • Flat, Rugged, Thermopad Construction for Low Thermal Resistance, High Heat Dissipation and Durability
  • Device Marking: Device Type, e.g., MCR106-6, Date Code
  • Pb-Free Packages are Available

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM
(V)
IGTMAX (mA)ITSM 60Hz
(A)
StockCompare
MCR106-6G44000.225Check
MCR106-8G46000.225Check