MCR12 Series - SCR TO220AB 12A

MCR12
Roll Over to Zoom

The Silicon Controlled Rectifier is designed primarily for half-wave ac control applications, such as motor controls, heating controls, and power supplies; or wherever half-wave, silicon gate-controlled devices are needed.

Features:

  • Blocking Voltage to 800 Volts
  • On-State Current Rating of 12 Amperes RMS at 80 °C
  • High Surge Current Capability - 100 Amperes
  • Rugged, Economical TO220AB Package
  • Glass Passivated Junctions for Reliability and Uniformity
  • Minimum and Maximum Values of IGT, VGT an IH Specified for Ease of Design
  • High Immunity to dv/dt - 100 V/ µsec Minimum at 125 ° C
  • Pb-Free Packages are Available

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM
(V)
IGTMAX (mA)ITSM 60Hz
(A)
StockCompare
MCR12DG1240020100Check
MCR12MG1260020100Check
MCR12NG1280020100Check