MCR12NG - MCR12 Series

Series: MCR12 Questions? Contact Littelfuse Support
MCR12NG
Roll Over to Zoom

The Silicon Controlled Rectifier is designed primarily for half-wave ac control applications, such as motor controls, heating controls, and power supplies; or wherever half-wave, silicon gate-controlled devices are needed.

Features:

  • Blocking Voltage to 800 Volts
  • On-State Current Rating of 12 Amperes RMS at 80 °C
  • High Surge Current Capability - 100 Amperes
  • Rugged, Economical TO220AB Package
  • Glass Passivated Junctions for Reliability and Uniformity
  • Minimum and Maximum Values of IGT, VGT an IH Specified for Ease of Design
  • High Immunity to dv/dt - 100 V/ µsec Minimum at 125 ° C
  • Pb-Free Packages are Available