MCR25 Series - SCR TO-220AB 25A

Thyristor TO_220 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This Silicon Controlled Rectifier is designed primarily for half-wave ac control applications, such as motor controls, heating controls or dimmers; or wherever half-wave, silicon gate-controlled devices are needed.

Features:

  • Blocking Voltage to 800 Volts
  • On-State Current Rating of 25 Amperes RMS
  • High Surge Current Capability - 300 Amperes
  • Rugged, Economical TO-220AB Package
  • Glass Passivated Junctions for Reliability and Uniformity
  • Minimum and Maximum Values of IGT , VGT , and IH Specified for Ease of Design
  • High Immunity to dv/dt - 100 V/µsec Minimum @ 125°C

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IGTMAX (mA)ITSM 60Hz
(A)
Partner ECAD ModelsStockSamplesCompare
MCR25DG2540030300MCR25DGCheckOrder
MCR25MG2560030300MCR25MGCheckOrder
MCR25NG2580030300MCR25NGCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
MCR25DG THY T0220 25A 400V SCR RoHS No 01/21/2021 PbFree No 01/21/2021 CoC_RoHS9_MCR25DG REACH211_Declaration_Contain-_MCR25DG Yes
01/21/2021
Contains
MCR25NG THY T0220 25A 800V SCR FG RoHS No 02/27/2019 PbFree No 02/27/2019 CoC_RoHS9_MCR25NG REACH219_Declaration_(Contain)_MCR25NG
Contains IPC_MCR25NG
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.