MCR72 Series - SCR TO-220AB 8A

Thyristor TO_220 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Silicon Controlled Rectifier is designed for industrial and consumer applications such as temperature, light and speed control; process and remote controls; warning systems; capacitive discharge circuits and MPU interface.

Features:

  • Center Gate Geometry for Uniform Current Density
  • All Diffused and Glass-Passivated Junctions for Parameter Uniformity and Stability
  • Small, Rugged Thermowatt Construction for Low Thermal Resistance, High Heat Dissipation and Durability
  • Low Trigger Currents, 200 µA Maximum for Direct Driving from Integrated Circuits
  • Pb-Free Packages are Available

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IGTMAX (mA)ITSM 60Hz
(A)
Partner ECAD ModelsStockSamplesCompare
MCR72-3G81000.2100MCR72-3GCheckOrder
MCR72-6G84000.2100MCR72-6GCheckOrder
MCR72-6TG84000.2100MCR72-6TGCheckOrder
MCR72-8G86000.2100MCR72-8GCheckOrder
MCR72-8TG86000.2100MCR72-8TGCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
MCR72-3G THY T0220 8A 100V SCR RoHS No 02/11/2019 PbFree No 02/11/2019 CoC_RoHS9_MCR72-3G REACH197_Declaration_with_Pb_MCR72-3G Yes
02/11/2019
Contains IPC_MCR72-3G__ver2
MCR72-6G THY TO220 8A 400V SCR RoHS No 06/08/2017 PbFree No 06/08/2017 CoC_RoHS9_MCR72-6G REACH201_Declaration_with_Pb_MCR72-6G Yes
06/08/2017
Contains
MCR72-8G THY T0220 8A 600V SCR RoHS No 02/19/2018 PbFree No 02/19/2018 CoC_RoHS9_MCR72-8G REACH191_Declaration_with_Pb_MCR72-8G Yes
02/19/2018
Contains IPC_MCR72-8G__ver2
MCR72-8TG THY T0220 8A 600V SCR FG RoHS No 04/26/2017 PbFree No 04/26/2017 Yes
04/26/2017
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.