MCR8DCx Series - SCR TO-252 8A

MCR8DCx

The Silicon Controlled Rectifier is designed for high volume, low cost, industrial and consumer applications such as motor control, process control, temperature, light and speed control.

Features:

  • Small Size
  • Passivated Die for Reliability and Uniformity
  • Low Level Triggering and Holding Characteristics
  • Available in Two Package Styles Surface Mount Lead Form Case 369A
  • Device Marking: Device Type, e.g., MCR8DCM, Date Code
  • Pb-Free Packages are Available

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM
(V)
IGTMAX (mA)ITSM 60Hz
(A)
StockCompare
MCR8DCMT4G86001580Check
MCR8DCNT4G88001580Check