MCR8NG Series - SCR TO-220AB 8A 800V

MCR8NG

The Silicon Controlled Rectifier is designed primarily for half-wave ac control applications, such as motor controls, heating controls, and power supplies; or wherever half-wave, silicon gate-controlled devices are needed.

Features:

  • Blocking Voltage to 600 thru 800 Volts
  • On-State Current Rating of 8 Amperes RMS at 80°C
  • High Surge Current Capability - 80 Amperes
  • Rugged, Economical TO220AB Package
  • Glass Passivated Junctions for Reliability and Uniformity
  • Minimum and Maximum Values of IGT, VGT and IH Specified for Ease of Design
  • High Immunity to dv/dt - 100 V/µsec Minimum at 125°C
  • Device Marking: Logo, Device Type, e.g., MCR8N, Date Code
  • Pb-Free Package is Available

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM
(V)
IGTMAX (mA)ITSM 60Hz
(A)
Stock
MCR8NG88001580Check