MCR8S Series - SCR TO-220AB 8A

MCR8S
Roll Over to Zoom

The Silicon Controlled Rectifier is designed primarily for half-wave ac control applications, such as motor controls, heating controls, and power supplies; or wherever half-wave, silicon gate-controlled devices are needed.

Features:

  • Sensitive Gate Allows Triggering by Microcontrollers and other Logic Circuits
  • Blocking Voltage to 800 Volts
  • On-State Current Rating of 8 Amperes RMS at 80°C
  • High Surge Current Capability - 80 Amperes
  • Rugged, Economical TO220AB Package
  • Glass Passivated Junctions for Reliability and Uniformity
  • Minimum and Maximum Values of IGT, VGT and IH Specified for Ease of Design
  • Immunity to dv/dt - 5 V/µsec Minimum at 110°C
  • Pb-Free Packages are Available

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM
(V)
IGTMAX (mA)ITSM 60Hz
(A)
StockSamplesCompare
MCR8SDG84000.280CheckOrder
MCR8SMG86000.280CheckOrder
MCR8SNG88000.280CheckOrder