NYC222 Series - SCR SOT223 1.5A

NYC222

The Silicon Controlled Rectifier is designed and tested for repetitive peak operation required for CD ignition, fuel igniters, flash circuits, motor controls and low-power switching applications.

Features:

  • Blocking Voltage to 600 V
  • High Surge Current 15 A
  • Very Low Forward “On” Voltage at High Current
  • Low-Cost Surface Mount SOT223 Package
  • These are PbFree Devices

Benefits:

  • Good for improved power efficiency

Applications:

  • Ignitions systems

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM
(V)
IGTMAX (mA)ITSM 60Hz
(A)
StockCompare
NYC222STT1G1.5500.215Check
NYC226STT1G1.54000.215Check
NYC228STT1G1.56000.215Check