NYC228STT1G - NYC222 Series

Series: NYC222
Questions? Contact Littelfuse Support
Thyristor SOT_223 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Silicon Controlled Rectifier is designed and tested for repetitive peak operation required for CD ignition, fuel igniters, flash circuits, motor controls and low-power switching applications.

Features:

  • Blocking Voltage to 600 V
  • High Surge Current 15 A
  • Very Low Forward “On” Voltage at High Current
  • Low-Cost Surface Mount SOT223 Package
  • These are PbFree Devices

Benefits:

  • Good for improved power efficiency

Applications:

  • Ignitions systems
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
NYC228STT1G SENSITIVE GATE SCR RoHS No 12/25/2017 PbFree No 12/25/2017 CoC_RoHS9_NYC228STT1G REACH197_Declaration_NYC228STT1G Yes
12/25/2017
Does not Contain IPC_NYC228STT1G
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.