SJxx10xSx/SJxx10x Series - 10 Amp High Temperature Sensitive & Standard SCRs

Excellent unidirectional switches for phase control and general switching applications such as heating, motor control, converters / rectifiers and capacitive discharge ignitions in a higher temperature environment.

Sensitive gate SCRs are easily triggered with microamps of current as furnished by sense coils, proximity switches, and microprocessors.

Standard phase control SCRs are triggered with few milliamperes of current at less than 1.5V potential.

Features:

  • Voltage capability up to 600 V
  • Surge capability up to 100 A
  • 150°C maximum junction temperature
  • RoHS compliant

Applications:

Typical applications includes capacitive discharge system for motorcycle engine CDI, portable generator engine ignition, strobe lights and nailers, as well as generic rectifiers, battery voltage regulators and converters. Also controls for power tools, home/brown goods and white goods appliances.

Access specifications, certifications, check availability and order parts below

Catalog #SizeIT(RMS) (A)VDRM
(V)
IDRM@
VDRM
25°C
(mA)
IGTMAX (mA)VTM
(V)
ITSM 60Hz
(A)
di/dt @
110°C
(A/μs)
dv/dt @
125°C
(V/μs)
TGT
(μs)
StockSamplesCompare
SJ6010DTO252106000.01151.61001002002CheckOrder
SJ6010DS2TO252106000.0050.2001.6100100156CheckOrder
SJ6010VS2TPTO251106000.0050.2001.6100100156CheckOrder
SJ6010VTPTO251106000.01151.61001002002CheckOrder

Wuxi ISO TS16949 Certification

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

pdf icon Switching Thyristor Product Catalog