SJxx20xx Series - 20Amps High Junction Temperature SCRs

Thyristor SJxx20xx Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This SJxx20xx high temperature SCR series is ideal for uni-directional switch applications such as phase control in heating, motor speed controls, converters/rectifiers and inrush current controllers.

These SCRs have a low gate current trigger level of 6mA,10mA or 35mA maximum at approximately 1.5V.

Features:

  •  Halogen free and RoHS compliant
  • 150°C maximum junction temperature
  • Surge capability up to 300A at 60 Hz half cycle

Applications:

Typical applications include AC Generator (ACG) rectifiers, battery voltage regulators, generic converters and inrush current controller in various AC to DC applications. Additional applications include controls for power tools, home/brown good and white goods appliances.

Internally constructed isolated packages are offered for ease of heat sinking with high isolation voltage.

Chinese Subtitles - Japanese Subtitles

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IDRM@
VDRM
25°C
(mA)
IGTMAX (mA)VTM
(V)
ITSM 60Hz
(A)
di/dt @
110°C
(A/μs)
dv/dt @
125°C
(V/μs)
IDRM@
VDRM
125°C
(mA)
tgq (µs)tgt (μs)Partner ECAD ModelsStockSamplesCompare
SJ4020L204000.01351.63001258001402SJ4020LCheckOrder
SJ4020L1204000.0161.6300125801402SJ4020L1CheckOrder
SJ4020L2204000.01101.63001251801402SJ4020L2CheckOrder
SJ4020N204000.01351.63001258001402SJ4020NCheckOrder
SJ4020N1204000.0161.6300125801402SJ4020N1CheckOrder
SJ4020N2204000.01101.63001251801402SJ4020N2CheckOrder
SJ4020R204000.01351.63001258001402SJ4020RCheckOrder
SJ4020R1204000.0161.6300125801402SJ4020R1CheckOrder
SJ4020R2204000.01101.63001251801402SJ4020R2CheckOrder
SJ6020L206000.01351.63001258001402SJ6020LCheckOrder
SJ6020L1206000.0161.6300125801402SJ6020L1CheckOrder
SJ6020L2206000.01101.63001251801402SJ6020L2CheckOrder
SJ6020N206000.01351.63001258001402SJ6020NCheckOrder
SJ6020N1206000.0161.6300125801402SJ6020N1CheckOrder
SJ6020N2206000.01101.63001251801402SJ6020N2CheckOrder
SJ6020R206000.01351.63001258001402SJ6020RCheckOrder
SJ6020R1206000.0161.6300125801402SJ6020R1CheckOrder
SJ6020R2206000.01101.63001251801402SJ6020R2CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SJ6020LTP High TJ 600V 20A SCR TO220L RoHS No 07/14/2019 PbFree No 07/14/2019 CoC_RoHS9_SJ6020LTP Yes
07/14/2019
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Discrete Thyristors SJxx20xx Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Technology Application Matrix Application Guide

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...