SJxx25xx Series - 25 Amps High Junction Temperature SCRs

Thyristor SJxx25xx Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This SJxx25xx high temperature SCR series is ideal for uni-directional switch applications such as phase control in heating, motor speed controls, converters/rectifiers and inrush current controllers.

These SCRs have a low gate current trigger level of 6mA,10mA or 35mA maximum at approximately 1.5V.

Features:

  • Halogen free and RoHS compliant
  • 150°C maximum junction temperature
  • Surge capability up to 350 A at 60 Hz half cycle

Applications:

Typical applications include AC Generator (ACG) rectifiers, battery voltage regulators, generic converters, inrush current controller in various AC to DC applications and soft starter for low power AC motor. Additional applications include controls for power tools, home/brown good and white goods appliances. 

 

Internally constructed isolated packages are offered for ease of heat sinking with high isolation voltage.

Chinese Subtitles - Japanese Subtitles

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IDRM@
VDRM
25°C
(mA)
IGTMAX (mA)VTM
(V)
ITSM 60Hz
(A)
di/dt @
110°C
(A/μs)
dv/dt @
125°C
(V/μs)
IDRM@
VDRM
125°C
(mA)
tgq (µs)tgt (μs)Partner ECAD ModelsStockSamplesCompare
SJ4025L254000.01351.63501258001402SJ4025LCheckOrder
SJ4025L1254000.0161.6350125801402SJ4025L1CheckOrder
SJ4025L2254000.01101.63501251801402SJ4025L2CheckOrder
SJ4025N254000.01351.63501258001402SJ4025NCheckOrder
SJ4025N1254000.0161.6350125801402SJ4025N1CheckOrder
SJ4025N2254000.01101.63501251801402SJ4025N2CheckOrder
SJ4025R1254000.0161.6350125801402SJ4025R1CheckOrder
SJ4025R2254000.01101.63501251801402SJ4025R2CheckOrder
SJ6025L256000.01351.63501258001402SJ6025LCheckOrder
SJ6025L1256000.0161.6350125801402SJ6025L1CheckOrder
SJ6025L2256000.01101.63501251801402SJ6025L2CheckOrder
SJ6025N256000.01351.63501258001402SJ6025NCheckOrder
SJ6025N1256000.0161.6350125801402SJ6025N1CheckOrder
SJ6025N2256000.01101.63501251801402SJ6025N2CheckOrder
SJ6025R254000.01351.63501258001402SJ6025RCheckOrder
SJ6025R2256000.01101.63501251801402SJ6025R2CheckOrder
SJ8025LTP258000.01351.6350125402SJ8025LTPCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SJ6025L2TP High TJ 600V 25A SCR TO220L RoHS No 02/26/2020 PbFree No 02/26/2020 CoC_RoHS9_SJ6025L2TP REACH209_Declaration_Contain-_SJ6025L2TP Yes
02/26/2020
Contains
SJ6025R2TP High TJ 600V 25A SCR TO220R RoHS No 09/25/2019 PbFree No 09/25/2019 CoC_RoHS9_SJ6025R2TP REACH209_Declaration_Contain-_SJ6025R2TP Yes
09/25/2019
Contains IPC_SJ6025R2
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Discrete Thyristors SJxx25xx Datasheet

pdficon Circuit Protection Technology Application Matrix Application Guide

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...