SJxx32xx Series - 32 Amp Standard High Temperature SCRs

Roll Over to Zoom

This SJxx32xx high temperature SCR series is ideal for uni-directional switch applications such as phase control in heating, motor speed controls and AC rectifier and voltage

regulator.

 

These SCRs have a low gate current trigger level of 40 mA maximum at approximately 1.5 V, with a sensitive version of this series having a gate trigger current of 15 mA maximum. 

 

Features:

  • High junction temperature
  • Voltage capability up to 600 V
  • Surge capability up to 380 A at 60 Hz half cycle
  • Halogen free and RoHS compliant

Applications:

Typical applications are AC rectifier, voltage regulator, AC solid-state switches, industrial power tools, exercise equipment, white goods and commercial appliances.

Chinese Subtitles - Japanese Subtitles

Access specifications, certifications, check availability and order parts below

Catalog #SizeIT(RMS) (A)VDRM
(V)
IDRM@
VDRM
25°C
(mA)
IGTMAX (mA)VTM
(V)
ITSM 60Hz
(A)
di/dt @
110°C
(A/μs)
dv/dt @
125°C
(V/μs)
TGT
(μs)
StockCompare
SJ6032LTO220L326000.01401.63801506002Check
SJ6032L2TO220L326000.01151.63801503502Check
SJ6032NTO263326000.01401.63801506002Check
SJ6032N2TO263326000.01151.63801503502Check
SJ6032R2TO220R326000.01151.63801503502Check

Wuxi ISO TS16949 Certification

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

pdf icon Switching Thyristor Product Catalog