SK225xD Series - 25 Amp 1200V Standard SCRs, TO-220AB

Excellent unidirectional switches for phase control applications such as heating and motor speed controls. Standard phase control SCRs are triggered with few milliamperes of current at less than 1.5V potential.

Features:

  • Surge capability up to 300 A
  • Voltage capability up to 1200 V
  • Electrically isolated package “LD -Package” and UL recognized for 2500VRMS
  • RoHS compliant

Applications:

Typical applications are AC solid-state switches, industrial power tools, line rectification 50/60Hz. Internally constructed isolated packages are offered for ease of heat sinking with highest isolation voltage.

Access specifications, certifications, check availability and order parts below

Catalog #SizeIT(RMS) (A)VDRM
(V)
IDRM@
VDRM
25°C
(mA)
IGTMAX (mA)VTM
(V)
ITSM 60Hz
(A)
di/dt @
110°C
(A/μs)
dv/dt @
125°C
(V/μs)
TGT
(μs)
StockSamplesCompare
SK225LDTPTO-220 Isolated2512000.01401.63605010003CheckOrder
SK225RDTPTO-2202512000.01401.63605010003CheckOrder

Wuxi ISO TS16949 Certification

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

pdf icon Switching Thyristor Product Catalog