SRR6016xx Series - 16 Amp Standard SCR

Roll Over to Zoom
Excellent unidirectional switches for phase control and general switching applications such as heating, motor control controls, converters / rectifiers and capacitive discharge ignitions.
Sensitive gate SCRs are easily triggered with micro Amps of current as furnished by sense coils, proximity switches, and microprocessors.
Standard phase control SCRs are triggered with few milliamperes of current at less than 1.5V potential.

Features:
  • Voltage capability up to 600 V
  • Surge capability up to 160 A
  • RoHS compliant
  • Glass – passivated junctions
Applications:
  • Typical applications includes capacitive discharge system for motorcycle engine CDI, portable generator engine ignition, strobe lights and nailers, as well as generic rectifiers, battery voltage regulators and converters. Also controls for power tools, home/brown good and white goods appliances.

Access specifications, certifications, check availability and order parts below

Catalog #SizeIT(RMS) (A)VDRM
(V)
IDRM@
VDRM
25°C
(mA)
IGTMAX (mA)VTM
(V)
ITSM 60Hz
(A)
di/dt @
110°C
(A/μs)
dv/dt @
125°C
(V/μs)
TGT
(μs)
StockSamplesCompare
SRR6016D1RPTO252166000.0161.81601002252CheckOrder
SRR6016D1TPTO252166000.0161.81601002252CheckOrder

Wuxi ISO TS16949 Certification

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

pdf icon Switching Thyristor Product Catalog