S6012D - Sxx12x Series

12 Amp Standard SCRs
Excellent unidirectional switches for phase control applications such as heating and motor speed controls.

Standard phase control SCRs are triggered with few milliamperes of current at less than 1.5V potential.

Features & Benefits
  • RoHS compliant
  • Glass — passivated junctions
  • Voltage capability up to 1000 V
  • Surge capability up to 120 A


  • Applications
    Typical applications are capacitive discharge systems for strobe lights, nailers, staplers and gas engine ignition. Also controls for power tools, home/brown goods and white goods appliances.

    ChinaRoHS_Thyristor_TO 220L_Package_ Isolated pdf

    ChinaRoHS_Thyristor_TO 220R pdf

    ChinaRoHS_Thyristor_TO 251_Package_ V PAK _ _TO 252_Package_ D PAK pdf

    ChinaRoHS_Thyristor_TO 263_N_Package_ Non isolated pdf

    RoHS HF_Compliance_TO 220 263_2010 08 12 pdf

    RoHS_Compliance_D PAKV PAK_2010 08 12 pdf

    Wuxi ISO TS16949 Certification

    pdf icon Switching Thyristors Sxx12x Datasheet

    Excellent unidirectional switches for phase control applications such as heating and motor speed controls...

    pdf icon Product Selection Guide

    Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

    pdf icon Circuit Protection Technology Application Matrix

    Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

    pdf icon Switching Thyristor Product Catalog