S4035J - Sxx35x Series

Series: Sxx35x Series
Obsolete: 2008 -09-01 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
Thyristor Sxx35x Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Excellent unidirectional switches for phase control applications such as heating and motor speed controls. Standard phase control SCRs are triggered with few milliamperes of current at less than 1.5V potential.

Features & Benefits
  • RoHS compliant
  • Glass - passivated junctions
  • Voltage capability up to 1000 V
  • Surge capability up to 500 A


  • Applications
    Typical applications are AC solid-state switches, industrial power tools, exercise equipment, white goods and commercial appliances.

    Internally constructed isolated packages are offered for ease of heat sinking with highest isolation voltage.
    Property (Mouseover for details) Value
    Partner ECAD Models S4035J
    Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
    S4035J SCR 400V 35A TO218X Iso RoHS No 01/01/1996 PbFree No Yes
    If the product environmental information that you are looking for does not appear in this tab,
    please complete the Product Environmental Information Request Form.