Kxxx0yU Series - Standard Unidirectional SIDACs

The SIDAC is a silicon unilateral voltage triggered switch. Upon application of a voltage exceeding the SIDAC breakover voltage point, the SIDAC switches on through a negative resistance region to a low on-state voltage. Conduction continues until the current is interrupted or drops below the minimum holding current of the device.

SIDACs feature glass-passivated junctions to ensure a rugged and dependable device capable of withstanding harsh environments. 

Features:

  • Rectified AC/DC Circuit Oriented
  • Triggering Voltage of 75V to 260V
  • RoHS Compliant

Applications:

  • Suitable for capacitor-discharge HV generator circuit

Access specifications, certifications, check availability and order parts below

Catalog #SizeVBOMIN (V)VBOMAX (V)IT(RMS) (A)IHMAX
(A)
IDRM @
VDRM
(μA)
di/dt @
110°C
(A/μs)
StockSamplesCompare
K0820GURPDO-1575901805150CheckOrder
K0820S1URPDO-214AC75901805150CheckOrder
K0900GURPDO-1579971805150CheckOrder
K0900S1URPDO-214AC79971805150CheckOrder
K1050GURPDO-15951101805150CheckOrder
K1050S1URPDO-214AC951101805150CheckOrder
K1100GURPDO-151041181805150CheckOrder
K1100S1URPDO-214AC1041181805150CheckOrder
K1200GURPDO-151101251805150CheckOrder
K1200S1URPDO-214AC1101251805150CheckOrder
K1300GURPDO-151201381805150CheckOrder
K1300S1URPDO-214AC1201381805150CheckOrder
K1400GURPDO-151301461805150CheckOrder
K1400S1URPDO-214AC1301461805150CheckOrder
K1500GURPDO-151421571805150CheckOrder
K1500S1URPDO-214AC1421571805150CheckOrder
K1800GURPDO-151671831805150CheckOrder
K1800S1URPDO-2141671831805150CheckOrder
K2000GURPDO-151902101805150CheckOrder
K2000S1URPDO-214AC1902101805150CheckOrder
K2200GURPDO-152102301805150CheckOrder
K2200S1URPDO214AC2102301805150CheckOrder
K2300GURPDO-152202401805150CheckOrder
K2300S1URPDO214AC2202401805150CheckOrder
K2400GURPDO-152302501805150CheckOrder
K2400S1URPDO214AC2302501805150CheckOrder
K2500GURPDO-152402601805150CheckOrder
K2500S1URPDO214AC2402601805150CheckOrder

pdf icon Switching Thyristors Kxxxzy Datasheet

The SIDAC is a silicon bilateral voltage triggered switch...

Wuxi ISO TS16949 Certification

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

pdf icon Switching Thyristor Product Catalog