MKP9V Series - SIDAC DO-41 0.9A 160V BI

MKP9V
Roll Over to Zoom

The SIDAC Bidirectional Trigger is designed for direct interface with the ac power line. Upon reaching the breakover voltage in each direction, the device switches from a blocking state to a low voltage on-state. Conduction will continue like a Triac until the main terminal current drops below the holding current. The plastic axial lead package provides high pulse current capability at low cost. Glass passivation insures reliable operation.

Features:

  • These are Pb-Free Packages
  • Pb-Free Package is Available

Applications:

  • High Pressure Sodium Vapor Lighting
  • Strobes and Flashers
  • Ignitors, High Voltage Regulators, and Pulse Generators

Access specifications, certifications, check availability and order parts below

Catalog #VBOMIN (V)VBOMAX (V)IT(RMS) (A)Stock
MKP9V160RLG1501700.9Check