2N607xA/B Series - TRIAC TO-255AA 4A

Thyristor TO_255AA Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This triac is designed primarily for full-wave ac control applications, such as light dimmers, motor controls, heating controls and power supplies; or wherever full-wave silicon gate controlled solid-state devices are needed. Triac type thyristors switch from a blocking to a conducting state for either polarity of applied anode voltage with positive or negative gate triggering.

Features:

  • Sensitive Gate Triggering Uniquely Compatible for Direct Coupling to TTL, HTL, CMOS and Operational Amplifier Integrated Circuit Logic Functions
  • Gate Triggering 4 Mode - 2N6071A,B, 2N6073A,B, 2N6075A,B
  • Blocking Voltages to 600 Volts
  • All Diffused and Glass Passivated Junctions for Greater Parameter Uniformity and Stability
  • Small, Rugged, Thermopad Construction for Low Thermal Resistance, High Heat Dissipation and Durability
  • Device Marking: Device Type, e.g., 2N6071A, Date Code
  • These devices are available in Pb-free package(s). Specifications herein apply to both standard and Pb-free devices.

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IGTMAX (mA)ITSM 60Hz
(A)
Partner ECAD ModelsStockSamplesCompare
2N6071AG42005302N6071AGCheckOrder
2N6071ATG42005302N6071ATGCheckOrder
2N6071BG42003302N6071BGCheckOrder
2N6071BTG42003302N6071BTGCheckOrder
2N6073AG44005302N6073AGCheckOrder
2N6073BG44003302N6073BGCheckOrder
2N6075AG46005302N6075AGCheckOrder
2N6075BG46003302N6075BGCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
2N6071AG THY C77 4A 200V TRIAC RoHS No 06/09/2017 PbFree No 06/09/2017 Yes
06/09/2017
2N6071ATG TRIAC RoHS No 09/17/2017 PbFree No 09/17/2017 Yes
09/17/2017
2N6071BG THY C77 4A 200V TRIAC RoHS No 09/17/2017 PbFree No 09/17/2017 Yes
09/17/2017
2N6073AG THY C77 4A 400V TRIACR RoHS No 12/26/2017 PbFree No 12/26/2017 CoC_RoHS9_2N6073AG REACH211_Declaration_Contain-_2N6073AG Yes
12/26/2017
Contains
2N6073BG THY C77 4A 400V TRIAC RoHS No 07/26/2017 PbFree No 07/26/2017 CoC_RoHS9_2N6073BG REACH201_Declaration_with_Pb_2N6073BG Yes
07/26/2017
Contains
2N6075AG THY C77 4A 600V TRIAC RoHS No 11/08/2017 PbFree No 11/08/2017 CoC_RoHS10_2N6075AG Yes
11/08/2017
2N6075BG THY C77 4A 600V TRIACR RoHS No 10/29/2017 PbFree No 10/29/2017 CoC_RoHS9_2N6075BG REACH219_Declaration_2N6075BG Yes
10/29/2017
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.