QJxx16xHx Series - 16Amp High Temperature Alternistor TRIAC

Thyristor QJxx16xHx Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This 16A high temperature Alternistor TRIAC, offered in TO-220AB, TO-220 isolated and TO-263 package, has 150C maximum junction temperature and 200A ITSM(60Hz). This series enables easier thermal management and higher surge handling capability in AC power control applications such as heater control, motor speed control, lighting controls, and static switching relays. Alternistor TRIAC operates in quadrants I, II, & III and offers high performance in applications requiring high commutation capability.

Features:

  • High TJ of 150°C
  • Voltage capability up to 600V
  • Surge capability of 200A
  • Mechanically and thermally robust TO-220 clip-attach assembly
  • Internally-isolated TO-220 package
  • Halogen free and RoHS compliant

Applications:

TRIAC is an excellent AC switch in applications such as heating, lighting, and motor speed controls.

Typical applications are:

  • Heater control such as coffee brewer, tankless water heater and infrared heater
  • AC solid-state relays
  • Light dimmers including incandescent and LED lighting
  • Motor speed control in kitchen appliances, power tools, home/brow/white goods and light industrial applications as compressor motor control
Alternistor TRIAC is used with high inductive loads requiring the high commutation capability. Internally isolated packages offer better heat sinking with higher isolation voltage.

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IDRM@
VDRM
25°C
(mA)
IGTQ1
MAX
(mA)
IGTQ2
MAX
(mA)
IGTQ3
MAX
(mA)
VTM
(V)
ITSM 60Hz
(A)
di/dt @
110°C
(A/μs)
MountingIDRM@
VDRM
150°C
(mA)
Partner ECAD ModelsStockSamplesCompare
QJ4016LH2164000.0051010101.62001004QJ4016LH2CheckOrder
QJ4016LH3164000.0052020201.62001004QJ4016LH3CheckOrder
QJ4016LH4164000.0053535351.62001004QJ4016LH4CheckOrder
QJ4016LH6164000.0058080801.62001004QJ4016LH6CheckOrder
QJ4016NH2164000.0051010101.62001004QJ4016NH2CheckOrder
QJ4016NH3164000.0052020201.62001004QJ4016NH3CheckOrder
QJ4016NH4164000.0053535351.62001004QJ4016NH4CheckOrder
QJ4016NH6164000.0058080801.62001004QJ4016NH6CheckOrder
QJ4016RH2164000.0051010101.62001004QJ4016RH2CheckOrder
QJ4016RH3164000.0052020201.62001004QJ4016RH3CheckOrder
QJ4016RH4164000.0053535351.62001004QJ4016RH4CheckOrder
QJ4016RH6164000.0058080801.62001004QJ4016RH6CheckOrder
QJ6016LH2166000.0051010101.62001004QJ6016LH2CheckOrder
QJ6016LH3166000.0052020201.62001004QJ6016LH3CheckOrder
QJ6016LH4166000.0053535351.62001004QJ6016LH4CheckOrder
QJ6016LH5TP166005050501.6200100Through HoleQJ6016LH5TPCheckOrder
QJ6016LH6166000.0058080801.62001004QJ6016LH6CheckOrder
QJ6016NH2166000.0051010101.62001004QJ6016NH2CheckOrder
QJ6016NH3166000.0052020201.62001004QJ6016NH3CheckOrder
QJ6016NH4166000.0053535351.62001004QJ6016NH4CheckOrder
QJ6016NH5RP166005050501.6200100Surface MountQJ6016NH5RPCheckOrder
QJ6016NH5TP166005050501.6250100Surface MountQJ6016NH5TPCheckOrder
QJ6016NH6166000.0058080801.62001004QJ6016NH6CheckOrder
QJ6016RH2166000.0051010101.62001004QJ6016RH2CheckOrder
QJ6016RH3166000.0052020201.62001004QJ6016RH3CheckOrder
QJ6016RH4166000.0053535351.62001004QJ6016RH4CheckOrder
QJ6016RH5TP166005050501.6200100Through HoleQJ6016RH5TPCheckOrder
QJ6016RH6166000.0058080801.62001004QJ6016RH6CheckOrder
QJ8016LH3TP1680042020201.62001004QJ8016LH3TPCheckOrder
QJ8016LH4TP1680043535351.62001004QJ8016LH4TPCheckOrder
QJ8016LH5TP1680045050501.62001004QJ8016LH5TPCheckOrder
QJ8016NH3RP1680042020201.62001004QJ8016NH3RPCheckOrder
QJ8016NH4RP1680043535351.62001004QJ8016NH4RPCheckOrder
QJ8016NH5RP1680045050501.62001004QJ8016NH5RPCheckOrder
QJ8016RH3TP1680042020201.62001004QJ8016RH3TPCheckOrder
QJ8016RH4TP1680043535351.62001004QJ8016RH4TPCheckOrder
QJ8016RH5TP1680045050501.62001004QJ8016RH5TPCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
QJ4016LH6TP Alternistor High Tj 400V 16A TO220L RoHS No 11/01/2004 PbFree No 11/01/2004 Yes
10/13/2019
IPC_QJ4016LH6TP_TO220L
QJ6016LH2TP Alternistor High Tj 600V 16A TO220L RoHS No 04/13/2021 PbFree No 04/13/2021 Yes
04/13/2021
QJ6016NH3RP Alternistor High Tj 600V 16A TO263 RoHS No 12/21/2021 PbFree No 12/21/2021 CoC_RoHS9_QJ6016NH3RP Yes
12/21/2021
QJ6016NH4RP Alternistor High Tj 600V 16A TO263 RoHS No 01/05/2022 PbFree No 01/05/2022 CoC_RoHS9_QJ6016NH4RP Yes
01/05/2022
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Switching Thyristors Qxx12xHx Datasheet

12 Amp bi-directional solid state switch series is designed for AC switching and phase control applications...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Discrete Thyristors QJxx16xHx Series Datasheet

pdficon Circuit Protection Technology Application Matrix Application Guide

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...