BTA16-x00CW Series - TRIAC TO-220 ISO 16A

BTA16-x00CW

This triac is designed for high performance full-wave ac control applications where high noise immunity and commutating di/dt are required.

Features:

  • Blocking Voltage to 800 Volts
  • On-State Current Rating of 16 Amperes RMS at 25°C
  • Uniform Gate Trigger Currents in Three Quadrants
  • High Immunity to dV/dt 1000 V/µs minimum at 125°C
  • Minimizes Snubber Networks for Protection
  • Industry Standard TO-220AB Package
  • High Commutating dI/dt 8.5 A/ms minimum at 125°C
  • Internally Isolated (2500 VRMS)
  • These are Pb-Free Devices
  • UL Registered - File #E69369

Benefits:

  • Low leakage at high voltage

Applications:

  • AC Motor control

End Products:

  • White goods

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM
(V)
IGTMAX (mA)ITSM 60Hz
(A)
StockCompare
BTA16-600CW3G1660035170Check
BTA16-800CW3G1680035170Check
Catalog # Certificates
Sorting icon
BTA16-600CW3G UR
BTA16-800CW3G UR