BTA25H-x00CW Series - TRIAC TO-220 ISO 25A

BTA25H-x00CW

This triac is designed for high performance full-wave ac control applications where high noise immunity and commutating di/dt are required.

Features:

  • Blocking Voltage to 800 Volts
  • On-State Current Rating of 25 Amperes RMS at 95°C
  • Uniform Gate Trigger Currents in Three Quadrants
  • High Immunity to dV/dt 500 V/s minimum at 150°C
  • Internally Isolated - Industry Standard TO-220AB Package
  • High Commutating dI/dt 4.0 A/ms minimum at 150°C
  • Internally Isolated (2500 VRMS)
  • These are Pb-Free Devices
  • UL Registered - File #E69369

Benefits:

  • Minimizes Snubber Networks for Protection

Applications:

  • AC motor control

End Products:

  • White goods

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM
(V)
IGTMAX (mA)ITSM 60Hz
(A)
StockCompare
BTA25H-600CW3G2560035250Check
BTA25H-800CW3G2580035250Check
Catalog # Certificates
Sorting icon
BTA25H-600CW3G UR
BTA25H-800CW3G UR