BTB12-x00TW Series - TRIAC TO-220AB 12A

BTB12-x00TW

This triac is designed for high performance full-wave ac control applications where high noise immunity and commutating di/dt are required.

Features:

  • Blocking Voltage to 800 V
  • On-State Current Rating of 12 Amperes RMS at 25°C
  • High Immunity to dV/dt - 10 V/s minimum at 125°C
  • Minimizes Snubber Networks for Protection
  • High Commutating dI/dt - 1.75 A/ms minimum at 110°C
  • These are Pb-Free Devices

Applications:

  • Motor Control

End Products:

  • White Goods

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM
(V)
IGTMAX (mA)ITSM 60Hz
(A)
Stock
BTB12-600TW3G126005126Check