BTB16-x00CW Series - TRIAC TO-220AB 16A

BTB16-x00CW
Roll Over to Zoom

This triac is designed for high performance full-wave ac control applications where high noise immunity and commutating di/dt are required.

Features:

  • Blocking Voltage to 800 V
  • On-State Current Rating of 16 A RMS at 25°C
  • Uniform Gate Trigger Currents in Three Quadrants
  • High Immunity to dV/dt - 1000 V/µs minimum at 125°C
  • Minimizes Snubber Networks for Protection
  • Industry Standard TO-220AB Package
  • High Commutating dI/dt - 6.0 A/ms minimum at 125°C
  • These are Pb-Free Devices

Applications:

  • Motor Control

End Products:

  • White Goods

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM
(V)
IGTMAX (mA)ITSM 60Hz
(A)
StockCompare
BTB16-600CW3G1660035170Check
BTB16-800CW3G1680035170Check