MAC12HC Series - TRIAC TO-220AB 12A

MAC12HC

This triac is designed primarily for full-wave ac control applications, such as motor controls, heating controls or dimmers; or wherever full-wave, silicon gate-controlled devices are needed.

Features:

  • Uniform Gate Trigger Currents in Three Quadrants, Q1, Q2, and Q3
  • High Commutating di/dt and High Immunity to dv/dt @ 125°C
  • Minimizes Snubber Networks for Protection
  • Blocking Voltage to 800 Volts
  • On-State Current Rating of 12 Amperes RMS at 80°C
  • High Surge Current Capability - 100 Amperes
  • Industry Standard TO-220AB Package for Ease of Design
  • Glass Passivated Junctions for Reliability and Uniformity
  • Device Marking: Logo, Device Type, e.g., MAC12HCD, Date Code
  • Pb-Free Packages are Available

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM
(V)
IGTMAX (mA)ITSM 60Hz
(A)
StockCompare
MAC12HCDG1240050100Check
MAC12HCMG1260050100Check
MAC12HCNG1280050100Check