MAC12SM Series - TRIAC TO-220AB 12A

Thyristor TO_220 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This triac is designed for industrial and consumer applications for full wave control of ac loads such as appliance controls, heater controls, motor controls, and other power switching applications.

Features:

  • Sensitive Gate Allows Triggering by Micro controllers and other Logic Circuits
  • Blocking Voltage to 800 Volts
  • On-State Current Rating of 12 Amperes RMS at 70°C
  • High Surge Current Capability - 90 Amperes
  • Rugged, Economical TO220AB Package
  • Glass Passivated Junctions for Reliability and Uniformity
  • Maximum Values of IGT , VGT and IH Specified for Ease of Design
  • High Commutating di/dt - 8.0 A/ms Minimum at 110°C
  • Immunity to dV/dt - 15 V/µsec Minimum at 110°C
  • Operational in Three Quadrants: Q1, Q2, and Q3
  • Device Marking: Logo, Device Type, e.g., MAC12SM, Date Code
  • Pb-Free Packages are Available

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IGTMAX (mA)ITSM 60Hz
(A)
Partner ECAD ModelsStockSamplesCompare
MAC12SMG12600590MAC12SMGCheckOrder
MAC12SNG12800590MAC12SNGCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.