MAC15 Series - TRIAC TO-220AB 15A

MAC15
Roll Over to Zoom

This triac is designed primarily for full-wave ac control applications, such as light dimmers, motor controls, heating controls and power supplies; or wherever full-wave silicon gate controlled solid-state devices are needed. Triac type thyristors switch from a blocking to a conducting state for either polarity of applied anode voltage with positive or negative gate triggering.

Features:

  • Blocking Voltage to 800 Volts
  • All Diffused and Glass Passivated Junctions for Greater Parameter Uniformity and Stability
  • Small, Rugged, Thermowatt Construction for Low Thermal Resistance, High Heat Dissipation and Durability
  • Gate Triggering Guaranteed in Three Modes (MAC15 Series) or Four Modes (MAC15A Series)
  • Device Marking: Logo, Device Type, e.g., MAC15A6, Date Code
  • Pb-Free Packages are Available

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM
(V)
IGTMAX (mA)ITSM 60Hz
(A)
StockCompare
MAC15-10G1580050150Check
MAC15-8G1560050150Check
MAC15A10G1580050150Check
MAC15A6G1540050150Check
MAC15A8G1560050150Check