MAC228A6G - MAC228AxG Series

Thyristor TO_220 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This triac is designed for industrial and consumer applications for full wave control of ac loads such as appliance controls, heater controls, motor controls, and other power switching applications.

Features:

  • Sensitive Gate Triggering in 3 Modes for AC Triggering on Sinking Current Sources
  • Four Mode Triggering for Drive Circuits that Source Current
  • All Diffused and Glass-Passivated Junctions for Parameter Uniformity and Stability
  • Small, Rugged, Thermowatt Construction for Low Thermal resistance and High Heat Dissipation
  • Center Gate Geometry for Uniform Current Spreading
  • Device Marking: Logo, Device Type, e.g., MAC228A4, Date Code
  • Pb-Free Packages are Available
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
MAC228A6G THY T0220 8A 400V TRIAC RoHS No 04/01/2018 PbFree No 04/01/2018 CoC_RoHS9_MAC228A6G REACH181_Declaration_MAC228A6G Yes
04/01/2018
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.