MAC4DCx Series - TRIAC TO-251 4A

MAC4DCx

The triac is designed for high volume, low cost, industrial and consumer applications such as motor control, process control, temperature, light and speed control.

Features:

  • Small Size Surface Mount DPAK Package
  • Passivated Die for Reliability and Uniformity
  • Blocking Voltage to 800 V
  • On-State Current Rating of 4.0 Amperes RMS at 108°C
  • High Immunity to dv/dt 500 V/µs at 125°C
  • High Immunity to di/dt 6.0 A/ms at 125°C
  • Device Marking: Device Type with "M'' truncated, e.g.,MAC4DCM: AC4DCM, Date Code
  • Pb-Free Packages are Available

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM
(V)
IGTMAX (mA)ITSM 60Hz
(A)
StockCompare
MAC4DCM-1G46003540Check
MAC4DCMT4G46003540Check
MAC4DCN-1G48003540Check
MAC4DCNT4G48003540Check