MAC8SMG - MAC8SxG Series

Series: MAC8SxG
Questions? Contact Littelfuse Support
Thyristor TO_220 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This triac is designed for industrial and consumer applications for full wave control of ac loads such as appliance controls, heater controls, motor controls, and other power switching applications.

Features:

  • Sensitive Gate Allows Triggering by Microcontrollers and other Logic Circuits
  • Uniform Gate Trigger Currents in Three Quadrants; Q1, Q2, and Q3
  • High Immunity dv/dt 25 Vµs Minimum at 110°C
  • High Commutating di/dt - 8.0 A/ms Minimum at 110°C
  • Maximum Values of IGT , VGT and IH Specified for Ease of Design
  • On-State Current Rating of 8 Amperes RMS at 70°C
  • High Surge Current Capability - 70 Amperes
  • Blocking Voltage to 800 Volts
  • Rugged, Economical TO220AB Package
  • Device Marking: Logo, Device Type, e.g., MAC8SM, Date Code
  • Pb-Free Packages are Available
To request product environmental information, please complete the Product Environmental Information Request Form.