MAC8xG Series - TRIAC TO-220AB 8A

MAC8xG

This triac is designed for high performance full-wave ac control applications where high noise immunity and commutating di/dt are required.

Features:

  • Blocking Voltage to 800 Volts
  • On-State Current Rating of 8.0 Amperes RMS at 100°C
  • Uniform Gate Trigger Currents in Three Modes
  • High Immunity to dv/dt 250 V/µs minimum at 125°C
  • Minimizes Snubber Networks for Protection
  • Industry Standard TO-220AB Package
  • High Commutating di/dt 6.5 A/ms minimum at 125°C
  • Device Marking: Logo, Device Type, e.g., MAC8D, Date Code
  • Pb-Free Packages are Available

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM
(V)
IGTMAX (mA)ITSM 60Hz
(A)
StockCompare
MAC8DG84003580Check
MAC8MG86003580Check
MAC8NG88003580Check