QJxx25xHx Series - 25Amp High Temperature Alternistor TRIAC

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse.

This 25A high temperature Alternistor TRIAC, offered in TO-220AB, TO-220 isolated and TO-263, as well as robust TO-218 Isolated and TO-218X isolated with loop lead.

This TRIAC has 150C maximum junction temperature and 250A ITSM(60Hz). This series enables easier thermal management and higher surge handling capability in AC power control applications such as heater control, motor speed control, lighting controls, and static switching relays. Alternistor TRIAC operates in quadrants I, II, & III and offers high performance in applications requiring high commutation capability.

Features:

  • High TJ of 150°C
  • Voltage capability up to 600V
  • Surge capability of 250A at 60Hz half cycle
  • Mechanically and thermally robust TO-220 and TO-218 clip-attach assembly
  • Internally-isolated TO-220 and TO-218 packages
  • Halogen free and RoHS compliant

Applications:

TRIAC is an excellent AC switch in applications such as heating, lighting, and motor speed controls.

Typical applications are:

  • Heater control such as coffee brewer, tankless water heater and infrared heater
  • AC solid-state relays
  • Light dimmers including incandescent and LED lighting
  • Motor speed control in kitchen appliances, power tools, home/brow/white goods and light industrial applications as compressor motor control

Alternistor TRIAC is used with high inductive loads requiring the high commutation capability. Internally isolated packages offer better heat sinking with higher isolation voltage.

Access specifications, certifications, check availability and order parts below

Catalog #SizeIT(RMS) (A)VDRM
(V)
IDRM@
VDRM
25°C
(mA)
IGTQ1
MAX
(mA)
IGTQ2
MAX
(mA)
IGTQ3
MAX
(mA)
VTM
(V)
ITSM 60Hz
(A)
di/dt @
110°C
(A/μs)
StockSamplesCompare
QJ4025JH6TPTO218X254000.018080801.8250100CheckOrder
QJ4025KH6TPTO218254000.018080801.8250100CheckOrder
QJ4025LH5TPTO220L254000.015050501.8250100CheckOrder
QJ4025LH6TPTO220L254000.018080801.8250100CheckOrder
QJ4025NH5RPTO263254000.015050501.8250100CheckOrder
QJ4025NH6RPTO263254000.018080801.8250100CheckOrder
QJ4025RH5TPTO220R254000.015050501.8250100CheckOrder
QJ4025RH6TPTO220R254000.018080801.8250100CheckOrder
QJ6025JH6TPTO218X254000.018080801.8250100CheckOrder
QJ6025KH6TPTO218254000.018080801.8250100CheckOrder
QJ6025LH5TPTO220L254000.015050501.8250100CheckOrder
QJ6025LH6TPTO220L254000.018080801.8250100CheckOrder
QJ6025NH5RPTO263254000.015050501.8250100CheckOrder
QJ6025NH6RPTO263254000.018080801.8250100CheckOrder
QJ6025RH5TPTO220R254000.015050501.8250100CheckOrder
QJ6025RH6TPTO220R254000.018080801.8250100CheckOrder

pdf icon Switching Thyristors Qxx12xHx Datasheet

12 Amp bi-directional solid state switch series is designed for AC switching and phase control applications...

Wuxi ISO TS16949 Certification

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

pdf icon Switching Thyristor Product Catalog