Qxx12xHx Series - 12 Amp Alternistor (High Commutation) Triacs

12 Amp Alternistor (High Commutation) Triacs
Roll Over to Zoom
12Amp bi-directional solid state switch series is designed for AC switching and phase control applications such as motor speed and temperature modulation controls, lighting controls, and static switching relays.

Alternistor type devices only operate in quadrants I, II, & III and are used in circuits requiring high dv/dt capability.

Features & Benefits:

  • RoHS Compliant
  • Glass – passivated junctions
  • Voltage capability up to 1000 V
  • Surge capability up to 120 A
  • Electrically isolated “L-Package” is UL recognized for 2500Vrms
  • Solid-state switching eliminates arcing or contact bounce that create voltage transients
  • No contacts to wear out from reaction of switching events
  • Restricted (or limited) RFI generation, depending on activation point sine wave
  • Requires only a small gate activation pulse in each half-cycle 

Applications:

  • Excellent for AC switching and phase control applications such as heating, lighting, and motor speed controls. Typical applications are AC solid-state switches, light dimmers, power tools, lawn care equipment, home/brown goods and white goods appliances.
  • Alternistor TRIACs (no snubber required) are used in applications with extremely inductive loads requiring highest commutation performance.
  • Internally constructed isolated packages are offered for ease of heat sinking with highest isolation voltage.

Access specifications, certifications, check availability and order parts below

Catalog #SizeIT(RMS) (A)VDRM
(V)
IDRM@
VDRM
25°C
(mA)
IGTQ1
MAX
(mA)
IGTQ2
MAX
(mA)
IGTQ3
MAX
(mA)
VTM
(V)
ITSM 60Hz
(A)
di/dt @
110°C
(A/μs)
StockSamplesCompare
Q4012LH2TPTO-220 Isolated Tab124000.011010101.612070CheckOrder
Q4012LH5TPTO-220 Isolated Tab124000.015050501.612070CheckOrder
Q4012NH2TO-263 (D2Pak)124000.011010101.612070CheckOrder
Q4012NH5TO-263 (D2Pak)124000.015050501.612070CheckOrder
Q4012RH2TPTO-220 Non-Isolated Tab124000.011010101.612070CheckOrder
Q4012RH5TPTO-220 Non-Isolated Tab124000.015050501.612070CheckOrder
Q6012LH2TPTO-220 Isolated Tab126000.011010101.612070CheckOrder
Q6012LH5TPTO-220 Isolated Tab126000.015050501.612070CheckOrder
Q6012NH2TO-263 (D2Pak)126000.011010101.612070CheckOrder
Q6012NH5TO-263 (D2Pak)126000.015050501.612070CheckOrder
Q6012RH2TPTO-220 Non-Isolated Tab126000.011010101.612070CheckOrder
Q6012RH5TPTO-220 Non-Isolated Tab126000.015050501.612070CheckOrder
Q8012LH2TPTO-220 Isolated Tab128000.011010101.612070CheckOrder
Q8012LH5TPTO-220 Isolated Tab128000.015050501.612070CheckOrder
Q8012NH2TO-263 (D2Pak)128000.011010101.612070CheckOrder
Q8012NH5TO-263 (D2Pak)128000.015050501.612070CheckOrder
Q8012RH2TPTO-220 Non-Isolated Tab128000.011010101.612070CheckOrder
Q8012RH5TPTO-220 Non-Isolated Tab128000.015050501.612070CheckOrder
QK012LH2TPTO-220 Isolated Tab1210000.011010101.612070CheckOrder
QK012LH5TPTO-220 Isolated Tab1210000.015050501.612070CheckOrder
QK012NH2TO-263 (D2Pak)1210000.011010101.612070CheckOrder
QK012NH5TO-263 (D2Pak)1210000.015050501.612070CheckOrder
QK012RH2TPTO-220 Non-Isolated Tab1210000.011010101.612070CheckOrder
QK012RH5TPTO-220 Non-Isolated Tab1210000.015050501.612070CheckOrder
Q2012LH5
Obsolete: 2011-12-31
Replaced By: Q4012LH5
TO-220 Isolated Tab122000.015050501.612070Check
Q2012NH5
Obsolete: 2011-12-31
Replaced By: Q4012NH5
TO-263 (D2Pak)122000.015050501.612070Check
Q2012RH5
Obsolete: 2011-12-31
Replaced By: Q4012RH5
TO-220 Non-Isolated Tab122000.015050501.612070Check
Q4012LH2
Obsolete: 2016-03-31
Replaced By: Q4012LH2TP
TO-220 Isolated Tab124000.011010101.612070Check
Q4012LH5
Obsolete: 2016-03-31
Replaced By: Q4012LH5TP
TO-220 Isolated Tab124000.015050501.612070Check
Q4012RH2
Obsolete: 2016-03-31
Replaced By: Q4012RH2TP
TO-220 Non-Isolated Tab124000.011010101.612070Check
Q4012RH5
Obsolete: 2016-03-31
Replaced By: Q4012RH5TP
TO-220 Non-Isolated Tab124000.015050501.612070Check
Q6012LH2
Obsolete: 2016-03-31
Replaced By: Q6012LH2TP
TO-220 Isolated Tab126000.011010101.612070Check
Q6012LH5
Obsolete: 2016-03-31
Replaced By: Q6012LH5TP
TO-220 Isolated Tab126000.015050501.612070Check
Q6012RH2
Obsolete: 2016-03-31
Replaced By: Q6012RH2TP
TO-220 Non-Isolated Tab126000.011010101.612070Check
Q6012RH5
Obsolete: 2016-03-31
Replaced By: Q6012RH5TP
TO-220 Non-Isolated Tab126000.015050501.612070Check
Q8012LH2
Obsolete: 2016-03-31
Replaced By: Q8012LH2TP
TO-220 Isolated Tab128000.011010101.612070Check
Q8012LH5
Obsolete: 2016-03-31
Replaced By: Q8012LH5TP
TO-220 Isolated Tab128000.015050501.612070Check
Q8012RH2
Obsolete: 2016-03-31
Replaced By: Q8012RH2TP
TO-220 Non-Isolated Tab128000.011010101.612070Check
Q8012RH5
Obsolete: 2016-03-31
Replaced By: Q8012RH5TP
TO-220 Non-Isolated Tab128000.015050501.612070Check
QK012LH2
Obsolete: 2016-03-31
Replaced By: QK012LH2TP
TO-220 Isolated Tab1210000.011010101.612070Check
QK012LH5
Obsolete: 2016-03-31
Replaced By: QK012LH5TP
TO-220 Isolated Tab1210000.015050501.612070Check
QK012RH2
Obsolete: 2016-03-31
Replaced By: QK012RH2TP
TO-220 Non-Isolated Tab1210000.011010101.612070Check
QK012RH5
Obsolete: 2016-03-31
Replaced By: QK012RH5TP
TO-220 Non-Isolated Tab1210000.015050501.612070Check
Catalog # Certificates
Sorting icon
Q2012LH5 UR
Q4012LH5 UR
Q6012LH5 UR
Q8012LH5 UR
QK012LH5 UR

pdf icon Switching Thyristors Qxx12xHx Datasheet

12 Amp bi-directional solid state switch series is designed for AC switching and phase control applications...

Wuxi ISO TS16949 Certification

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

pdf icon Switching Thyristor Product Catalog