T2322B Series - TRIAC TO-255AA 2.5A 200V

T2322B
Roll Over to Zoom

This triac is designed primarily for ac power switching. The gate sensitivity of these triacs permits the use of economical transistorized or integrated circuit control circuits, and it enhances their use in low-power phase control and load-switching applications.

Features:

  • Very High Gate Sensitivity
  • Low On-State Voltage at High Current Levels
  • Glass-Passivated Chip for Stability
  • Small, Rugged Thermopad Construction for Low Thermal Resistance, High Heat Dissipation and Durability
  • Device Marking: Device Type, e.g., T2322B, Date Code
  • Pb-Free Package is Available

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM
(V)
IGTMAX (mA)ITSM 60Hz
(A)
Stock
T2322BG2.52001025Check