Z01xxMN Series - TRIAC SOT223 1A 600V

Z01xxMN
Roll Over to Zoom

The Z01xxMN series - Z0103MNT1G, Z0107MNT1G, Z0109MNT1G - of sensitive gate triacs is intended for use in solid-state relays, MPU interfaces, TTL logic and other light industrial and consumer applications

Features:

  • Sensitive Gate triggering in all four quadrants (triggering modes)
  • Blocking voltage up to 600V
  • Glass Passivated Design
  • Surface Mount Package
  • Pb-Free Package
  • This sensitive gate triac is a part of family Z0103MN, Z0107MN, and Z0109MN

Benefits:

  • Flexibility for design of Applications
  • Provides for extended range of both industrial and consumer Applications
  • Enhanced reliability and uniformity
  • Suitable for automated manufacturing
  • Environmentally friendly product
  • Flexibility for different sensitivity and noise Applications immunity

Applications:

  • Z01xxMN-series triacs are intended for use in solid-state relays, MPU interfaces and other light industrial or consumer Applications

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM
(V)
IGTMAX (mA)ITSM 60Hz
(A)
StockCompare
Z0103MNT1G160038Check
Z0107MNT1G160058Check
Z0109MNT1G1600108Check