USP11492 Series - NTC Thermistor Probe with Stainless Steel Housing

Series: USP11492
USP11492
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse.

Littelfuse offers Stainless probe assemblies suitable for a wide range of temperature sensing applications. If the dimensions and electrical characteristics on this product won't work for your requirements, please contact us for further assistance.

Features:

  • High Accuracy
  • Teflon Insulated Lead Wire
  • 150°C Max Operating Temperature

Access specifications, certifications, check availability and order parts below

Catalog #Resis Ω @ 25°CR-T CurveBeta (K) 0-50°CMin Operating Temp °CMax Operating Temp (°C)Engineering DrawingRT Table
  
USP1149210000J3892-55150EngineeringRT