H7545 Series - Stainless Steel Hex Head Screw 1/4"-20 Thread

Series: H7545
Littelfuse Thermistor Probes & Assemblies H7545 image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse offers Stainless Steel probe housings suitable for a wide range of temperature sensing applications. If the dimensions on this product won't work for your requirements, please contact us for further assistance. Important Note: The product shown is a probe housing only. The temperature sensing element needs to be selected along with other physical properties (lead wire type, termination, etc.).




Your requirements, your sensor!

Please fill in as much information as possible about your unique temperature sensor requirement using our application form and someone from our engineering team will contact you.


Application Form

Littelfuse surface mount end-banded thermistor elements are designed for use on hybrid substrates, integrated circuits or printed circuit boards. They have a solder coated metallization which is suitable for various contact techniques including wire bond, epoxy or solder. Since they are manufactured using the most advanced equipment and technology available, their dimensional parameters are extremely uniform making the devices especially suitable for use with automatic handling and placement equipment.

Features:

  • Surface mountable
  • Small size
  • Low cost
  • Nickel Barrier

Options:

  • Non-standard resistance values and tolerances
  • Tape and reel packaging
  • Solder coated metallization

Specifications:

  • Thermal time constant: 10 seconds max
  • Dissipation constant: 1 mW/°C
  • Rated to +125°C maximum operating temperature
To request product environmental information, please complete the Product Environmental Information Request Form.