AQ1003 Series - AQ1003 Series 30pF 30kV Unidirectional Discrete TVS

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse.

Zener diodes fabricated in a proprietary silicon avalanche technology protect each I/O pin to provide a high level of protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes at ±30kV (contact discharge, IEC 61000-4-2) without performance degradation. Additionally, each diode can safely dissipate 7A of 8/20μs surge current (IEC 61000-4-5 2nd edition) with very low clamping voltages.

Features:
  • ESD, IEC 61000-4-2, ±30kV contact, ±30kV air
  • EFT, IEC61000-4-4, 40A (5/50ns)
  • Lightning, IEC61000-4-5 2nd edition, 7A (8/20μs)
  • Low leakage current of 100nA (MAX) at 5V
  • Tiny SOD882 (JEDEC MO-236) package saves board space
  • Fits solder footprint of industry standard 0402 (1005) devices
  • AEC-Q101 qualified
  • Halogen free, Lead free and RoHS compliant
Applications:
  • Mobile phones
  • Smart phones
  • PDAs
  • Portable navigation devices
  • Digital Cameras
  • Portable medical devices

Access specifications, certifications, check availability and order parts below

Catalog #AEC-Q101 QualifiedStandoff
Voltage
(V)
ILeak
(μA)
ESD Contact
(kV)
ESD Air
(kV)
Lightning
Immunity
(8x20μs)
(A)
Clamp
Voltage
CI/OTYP
(pF)
SizeChannelsStockSamples
AQ1003-01ETGYES5.00.1±30±307.011.4V@6A/12.0V@7A30SOD8821CheckOrder