background-waves

AQ1026-01UTG

Product Status| Activei

AQ1026-01UTG

15pF 30KV Diode Array | Series: AQ1026
info

The AQ1026 back-to-back diodes are fabricated in a proprietary silicon avalanche technology. These diodes provide a high ESD (electrostatic discharge) protection level for electronic equipment. The AQ1026 TVS can safely absorb repetitive ESD strikes at ±30kV (contact discharge, IEC 61000-4-2) without performance degradation. Additionally, each diode can safely dissipate 5A of 8/20μs surge current (IEC 61000-4-5 2nd edition) with very low clamping voltages.

PropertyValue
AEC-Q101 Qualified
Yes
VR (Vstandoff)
5
ILeak (µA)
0.1
ESD Contact (kV)
±30
ESD Air (kV)
±30
Lightning Immunity (8x20µs)(A)
5
Clamp Voltage
12V@1A/13.4V@2A
CI/O TYP (pF)
15@0V/12@2.5V
Polarity
Bidirectional
Channels
1
Package
uDFN0603
Dynamic Resistance
1.4
Record Type
H
Item Records
0
Clamping Voltage_string
12V@1A/13.4V@2A
  • IEC 61000-4-2 ESD protection: ±30kV by contact and ±30 kV through air
  • IEC 61000-4-4 EFT protection: 40 A (5/50 ns)
  • Lightning, IEC 61000-4-5 2nd edition, 5 A (8/20µs)
  • Low maximum leakage current of 0.5 μA at 5 V
  • ESD, ISO 10605, 330pF 330Ω, ±25kV contact, ±30kV air
  • Space efficient 0201 footprint
  • AEC-Q101 qualified
  • Lead-free, halogen-free, and RoHS compliant
  • Moisture Sensitivity Level(MSL -1)
  • PPAP Capable

AQ1026-01UTG Applications

Highlights Section

  • Mobile phones
  • Smart phones
  • Smart watches
  • Tablets
  • Portable navigation components
  • Portable medical components
  • Automotive applications

AQ1026-01UTG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
AQ1026-01UTG15pF 30KV Diode ArrayRoHS2/17/2020Pb-Free2/17/2020Pdf IconCoC_RoHS10_AQ1026-01UTGPdf IconREACH_SVHC Declaration_AQ1026-01UTG.pdfDoes Not ContainYes2/17/2020Pdf IconIPC_AQ1026-01UTG_EK

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.