background-waves

SM36-02HTG

Product Status| Activei

SM36-02HTG

2Ch 30KV 36V TVS Diode Array SOT23-3 | Series: SM
info

The SM series TVS Diode Array is designed to protect sensitive equipment from damage due to electrostatic discharge (ESD), electrical fast transients (EFT), and lightning induced surges.

The SM series can absorb repetitive ESD strikes above the maximum level specified in IEC 61000-4-2 international standard without performance degradation and safely dissipate up to 24A of 8/20μs induced surge current (IEC-61000-4-5) with very low clamping voltages.

PropertyValue
AEC-Q101 Qualified
Yes
VR (Vstandoff)
36
ILeak (µA)
1
ESD Contact (kV)
30
ESD Air (kV)
30
Lightning Immunity (8x20µs)(A)
5
Clamp Voltage
52V@1A
Polarity
Bidirectional
Channels
2
MIN VBR@IT (V)
40
Package
SOT23-3L
Dynamic Resistance
0.65
CMAX
50
Record Type
H
Device Description
36V 400W TVS Diode Array
Item Records
0
Device Description_string
36V 400W TVS Diode Array
Clamping Voltage_string
52V@1A
  • IEC 61000-4-2 ESD protection: ±30kV by contact and ±30 kV through air
  • EFT, IEC 61000-4-4, 50A (5/50ns)
  • Lightning, IEC 61000-4-5 2nd edition, 24A (tP=8/20μs, SM05)
  • Lead-free, halogen-free, and RoHS compliant
  • Working voltages: 5 V, 12 V, 15 V, 24 V and 36 V
  • Low clamping voltage
  • Low leakage current
  • AEC-Q101 qualified
  • Moisture Sensitivity Level(MSL -1)

SM36-02HTG Applications

Highlights Section

  • Industrial Equipment
  • Test and Medical Equipment
  • Point-of-Sale Terminals
  • Motor Controls
  • Legacy Ports (RS-232, RS-485)
  • Security and Alarm Systems

SM36-02HTG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SM36-02HTG2Ch 30KV 36V TVS Diode Array SOT23-3RoHS11/21/2013Pb-Free11/21/2013Pdf IconCoC_RoHS10_SM36-02HTGPdf IconREACH_SVHC Declaration_SM36-02HTGDoes Not ContainYes11/21/2013

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.