background-waves

SP1007-01ETG

Product Status| Activei

SP1007-01ETG

1 Ch 30KV 5V TVS Diode Array SOD882 | Series: SP1007
info

The SP1007 includes back-to-back Zener diodes fabricated in a proprietary silicon avalanche technology to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes at the maximum level specified in the IEC61000-4-2 international standard (Level 4, ±8kV contact discharge) without performance degradation. The back-to-back configuration provides symmetrical ESD protection for data lines when AC signals are present.

PropertyValue
VR (Vstandoff)
6
ILeak (µA)
0.1
ESD Contact (kV)
8
ESD Air (kV)
15
Lightning Immunity (8x20µs)(A)
2
Clamp Voltage
11.2V@1A
CI/O TYP (pF)
5
Polarity
Bidirectional
Channels
1
MIN VBR@IT (V)
7.5
Package
SOD882
Dynamic Resistance
0.65
CMAX
6
Record Type
H
Device Description
3.5pF 8kV Bidirectional Discrete TVS
Item Records
0
Device Description_string
3.5pF 8kV Bidirectional Discrete TVS
Clamping Voltage_string
11.2V@1A
  • ESD, IEC61000-4-2, ±8kV contact, ±16kV air
  • EFT, IEC61000-4-4, 40A (5/50ns)
  • Lightning, IEC 61000-4-5, 2nd Edition 2A (8/20μs)
  • Low capacitance of 5pF(@ VR=5V)
  • Low leakage current of 0.1μA at 5V
  • Space efficient 0201 and 0402 footprint
  • AEC-Q101 qualified for SOD882 package
  • Moisture Sensitivity Level (MSL -1) for SOD882 package
  • Halogen-free, lead-free and RoHS compliant

SP1007-01ETG Applications

Highlights Section

  • Mobile Phones
  • Smart Phones
  • Camcorders
  • Portable Medical
  • Digital Cameras
  • MP3/PMP
  • Portable Navigation Devices
  • Tablets
  • Point of Sale Terminals

SP1007-01ETG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SP1007-01ETG1 Ch 30KV 5V TVS Diode Array SOD882RoHS2/9/2000Pb-Free1/1/2010Pdf IconCoC_RoHS10_SP1007-01ETGPdf IconREACH_SVHC Declaration_SP1007-01ETG.pdfDoes Not ContainYes7/16/2013Pdf IconIPC_SP1005-01ETG_SP1007-01ETG_-SOD882-_EG

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.