SP1008-01WTG - SP1008 Series

Series: SP1008 Questions? Contact Littelfuse Support
Roll Over to Zoom

The SP1008 includes back-to-back TVS diodes fabricated in a proprietary silicon avalanche technology to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes above the maximum level specified in the IEC61000-4-2 international standard (±15kV contact discharge) without performance degradation. The back-to-back configuration provides symmetrical ESD protection for data lines when AC signals are present.

Features:
  • ESD, IEC61000-4-2,±15kV contact, ±15kV air 
  • EFT, IEC61000-4-4, 40A (5/50ns) 
  • Lightning, IEC61000-4-5, 2.5A (tp=8/20μs) 
  • Low capacitance of 6pF (@ VR=5V)
  • Low leakage current of 0.1μA at 5V
  • Space efficient 0201 footprint

Applications:

  • Mobile Phones 
  • MP3/PMP 
  • Portable Medical 
  • Camcorders 
  • Smart Phones 
  • eReaders/eBooks 
  • Tablets
  • Digital Cameras